The application note includes schematic design guidelines, implementation recommendations, and schematic review checklist for board designers using the AM623, AM625, AM625SIP, AM620-Q1 and AM625-Q1 processor family. This application note discusses the processor configurations, processor peripherals and the interface to attached (external) devices. Schematic review checklist at the end of each section, provides a comprehensive list of review points for each of the peripheral and guidelines section for board designers to verify the custom board.
Additionally, links are provided to processor product pages, processor related collaterals, FAQs related to processor and processor peripherals published on E2E, and some of the commonly referenced documents. The board designers can reference to the links during custom board design to minimize design errors, optimize the design efforts and optimize the timeline.