SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
USB1_DM | IO | USB 2.0 Differential Data (negative) | AD10 | W8 |
USB1_DP | IO | USB 2.0 Differential Data (positive) | AE9 | W9 |
USB1_DRVVBUS | O | USB VBUS control output (active high) | F18 | E16 |
USB1_RCALIB (1) | A | Pin to connect to calibration resistor | AC9 | V9 |
USB1_VBUS (3) | A | USB Level-shifted VBUS Input | AB10 | U9 |