SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
UART6_CTSn | I | UART Clear to Send (active low) | AA23, J22 | J21, U20 |
UART6_RTSn | O | UART Request to Send (active low) | H25, V20 | G20, T18 |
UART6_RXD | I | UART Receive Data | B19, D17, D25, J23, V21, V25 | B18, C15, E21, G21, P17, U21 |
UART6_TXD | O | UART Transmit Data | A19, C17, C24, J25, K25, W21 | B15, B17, C21, H21, J20, R17 |