SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
RSVD0 | N/A | Reserved, must be left unconnected | B1 | B3 |
RSVD1 | N/A | Reserved, must be left unconnected | A2 | C3 |
RSVD2 | N/A | Reserved, must be left unconnected | F6 | E6 |
RSVD3 | N/A | Reserved, must be left unconnected | AE2 | F8 |
RSVD4 | N/A | Reserved, must be left unconnected | T2 | R6 |
RSVD5 | N/A | Reserved, must be left unconnected | U4 | T13 |
RSVD6 | N/A | Reserved, must be left unconnected | AA12 | T14 |
RSVD7 | N/A | Reserved, must be left unconnected | Y15 | M4 |
RSVD8 | N/A | Reserved, must be left unconnected | E7 | M5 |