SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALW PIN [4] | AMC PIN [4] |
---|---|---|---|---|
CSI0_RXCLKN | I | CSI-2 Differential Receive Clock Input (negative) | AD15 | AA14 |
CSI0_RXCLKP | I | CSI-2 Differential Receive Clock Input (positive) | AE15 | AA13 |
CSI0_RXRCALIB (1) | A | CSI-2 D-PHY connection to external calibration resistor | AA14 | T11 |
CSI0_RXN0 | I | CSI-2 Differential Receive Input (negative) | AB14 | Y13 |
CSI0_RXN1 | I | CSI-2 Differential Receive Input (negative) | AD14 | V13 |
CSI0_RXN2 | I | CSI-2 Differential Receive Input (negative) | AD13 | U12 |
CSI0_RXN3 | I | CSI-2 Differential Receive Input (negative) | AB12 | W12 |
CSI0_RXP0 | I | CSI-2 Differential Receive Input (positive) | AC15 | Y12 |
CSI0_RXP1 | I | CSI-2 Differential Receive Input (positive) | AE14 | V12 |
CSI0_RXP2 | I | CSI-2 Differential Receive Input (positive) | AE13 | U11 |
CSI0_RXP3 | I | CSI-2 Differential Receive Input (positive) | AC13 | W11 |