SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Timers, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 5 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 2 | 10 | pF |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
T1 | tw(TINPH) | Pulse duration, high | CAPTURE | 4P(1)+ 2.5 | ns | |
T2 | tw(TINPL) | Pulse duration, low | CAPTURE | 4P(1)+ 2.5 | ns |
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
T3 | tw(TOUTH) | Pulse duration, high | PWM | 4P(1) - 2.5 | ns | |
T4 | tw(TOUTL) | Pulse duration, low | PWM | 4P(1) - 2.5 | ns |
For more information, see Timers section in Peripherals chapter in the device TRM.