SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
For more details about features and additional description information on the device Universal Asynchronous Receiver Transmitter, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input slew rate | 0.5 | 5 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output load capacitance | 1 | 30(1) | pF |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
1 | tw(RXD) | Pulse width, receive data bit high or low | 0.95U(1)(2) | 1.05U(1)(2) | ns |
2 | tw(RXDS) | Pulse width, receive start bit low | 0.95U(1)(2) | ns |
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
f(baud) | Programmable baud rate for Main Domain UARTs | 12 | Mbps | ||
Programmable baud rate for MCU and WKUP Domain UARTs | 3.7 | Mbps | |||
3 | tw(TXD) | Pulse width, transmit data bit high or low | U(1) - 2 | U(1) + 2 | ns |
4 | tw(TXDS) | Pulse width, transmit start bit low | U(1) - 2 | ns |
For more information, see Universal Asynchronous Receiver/Transmitter (UART) section in Peripherals chapter in the device TRM.