SPRSP58B june 2022 – june 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1
PRODUCTION DATA
The timing parameter symbols used in Section 7.11, Timing and Switching Characteristics are created in accordance with JEDEC Standard 100. To shorten the symbols, some pin names and other related terminologies have been abbreviated in Table 7-3:
SYMBOL | PARAMETER |
---|---|
c | Cycle time (period) |
d | Delay time |
dis | Disable time |
en | Enable time |
h | Hold time |
su | Setup time |
START | Start bit |
t | Transition time |
v | Valid time |
w | Pulse duration (width) |
X | Unknown, changing, or don't care level |
F | Fall time |
H | High |
L | Low |
R | Rise time |
V | Valid |
IV | Invalid |
AE | Active Edge |
FE | First Edge |
LE | Last Edge |
Z | High impedance |