SPRSP93 November 2024 F29H850TU , F29H859TU-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ADCCLK (derived from PERx.SYSCLK) | 5 | 60 | MHz | ||
Sample rate | 200-MHz SYSCLK | 1.1 | MSPS | ||
Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs | 320 | ns | ||
VREFHI | External Reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VREFHI(2) | Internal Reference = 3.3V Range | 1.65 | V | ||
Internal Reference = 2.5V Range | 2.5 | V | |||
VREFLO | VSSA | VSSA | V | ||
Conversion range | Internal Reference = 3.3 V Range | 0 | 3.3 | V | |
Internal Reference = 2.5 V Range | 0 | 2.5 | V | ||
External Reference | VREFLO | VREFHI | V |