Processor Cores:
- Single and Dual Arm®
Cortex® R5F CPU with each core running up to 500MHz
- 16KB I-Cache with 64-bit ECC per CPU core
- 16KB D-cache with 32-bit ECC per CPU core
- 256KB Tightly Coupled Memory (TCM) with 32-bit ECC per core
- Lockstep or Dual-core operation supported
- Trigonometric Math Unit (TMU) for accelerating trigonometric functions
- Up to 2x, one per R5F MCU core
Memory:
- 1.5MB of On-Chip Shared RAM (OCSRAM):
- 2x Octal Serial Peripheral Interface (OSPI) up to 133MHz SDR and DDR
- General-Purpose Memory Controller (GPMC)
- 16-bit parallel data bus with 22-bit address bus and 4 chip selects
- Up to 4MB addressable memory space
- Integrated Error Location Module (ELM) support for error checking
System on Chip (SoC) Services and Architecture:
- 1x EDMA to support data movement functions
- Device Boot supported from the following interfaces:
- Interprocessor communication modules
- SPINLOCK module for synchronizing processes running on multiple cores
- MAILBOX functionality implemented through CTRLMMR registers
- Central Platform Time Sync (CPTS) support with time-sync and compare-event interrupt routers
- Timer Modules:
- 2x Windowed Watchdog Timer (WWDT)
- 4x Real Time Interrupt (RTI) timer
USB 2.0
- Port configurable as USB host, USB device, or USB Dual-Role device
- USB 2.0 Host mode
- High-Speed (HS, 480Mbps)
- Full-Speed (FS, 12Mbps)
- Low-Speed (LS, 1.5Mbps)
- USB 2.0 Device mode
- High-Speed (HS, 480Mbps)
- Full-Speed (FS, 12Mbps)
Industrial Connectivity:
- 2x Programmable Real-time Unit – Industrial Communication Subsystem (PRU-ICSS)
- Dual core Programmable Realtime Unit Subsystem (PRU0 / PRU1) per PRU-ICSS for 4 cores total
- Deterministic hardware
- Dynamic firmware
- 20-channel enhanced input (eGPI) per PRU
- 20-channel enhanced output (eGPO) per PRU
- Embedded Peripherals and Memory
- 1x UART, 1x ECAP, 1x MDIO, 1x IEP
- 1x 32KB Shared General Purpose RAM
- 2x 8KB Shared Data RAM
- 1x 12KB IRAM per PRU
- ScratchPad (SPAD), MAC/CRC
- Digital encoder and sigma-delta control loops
- The PRU-ICSS enables advanced industrial protocols including:
- EtherCAT®, Ethernet/IP™
- PROFINET®, IO-Link®
- Dedicated Interrupt Controller (INTC)
- Dynamic CONTROLSS XBAR Integration
High Speed Interfaces
- Integrated 3-port Gigabit Ethernet Switch (CPSW) supporting up to two external ports
- Selectable MII (10/100), RMII (10/100), or RGMII (10/100/1000)
- IEEE 1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
- Clause 45 MDIO PHY management
- 512x ALE engine based packet classifiers
- Priority flow control with up to 2KB packet size
- Four CPU hardware interrupt pacing
- IP/ UDP/ TCP checksum offload in hardware
- Time Sensitive Network (TSN) Support
- Cut-thru switching and Interexpress Traffic (IET) support
General Connectivity:
- 6x Universal Asynchronous RX-TX (UART)
- 4x Serial Peripheral Interface (SPI) controllers
- 3x Local Interconnect Network (LIN) ports
- 3x Inter-Integrated Circuit (I2C) ports
- 2x Modular Controller Area Network (MCAN) modules with CAN-FD support
- 1x Fast Serial Interface Transmitter (FSITX)
- 1x Fast Serial Interface Receiver (FSIRX)
- Up to 141x General Purpose I/O (GPIO) pins
Sensing and Actuation:
- Real-time Control Subsystem (CONTROLSS)
- Flexible Input/Output Crossbars (XBAR)
- 3x 12-bit Analog to Digital Converters (ADC) with 3 MSPS maximum sampling rate
- Each ADC module with
- 7x Single ended channels OR
- 3x Differential channels
- Highly configurable ADC digital logic
- With selectable internal or external reference
- 4x Post-Processing blocks for each ADC module
- 9x Analog Comparators with internal 12-bit DAC reference (CMPSSA)
- 1x 12 bit Digital to Analog Converter (DAC)
- 10x Enhanced High Resolution Pulse Width Modulation (eHRPWM) modules
- Single or Dual PWM channels
- Advanced PWM Configurations
- Enhanced HRPWM time resolution
- 8x Enhanced Capture (ECAP) modules
- 2x Enhanced Quadrature Encoder Pulse (EQEP) modules
- 2x Sigma-Delta Filter Modules (SDFM)
Data Storage
- 1 × 4-bit Multi-Media Card/Secure Digital (MMC/SD) interface
Security:
- Hardware Security Module (HSM) with support for Auto SHE 1.1/EVITA
- Targeted for ISO 21434 compliance
- Secure boot support
- Device Take Over Protection
- Hardware enforced root-of-trust
- Authenticated boot
- SW Anti-rollback protection
- Debug security
- Secure device debug only after proper authentication
- Ability to disable device debug functionality
- Device ID and Key Management
- Support for OTP Memory (FUSEROM)
- Store root keys and other security fields
- Separate EFUSE controllers and FUSE ROMs
- Unique Device Public Identifiers
- Memory Protection Units (MPU)
- Dedicated Arm® MPU per Cortex®-R5F core
- System MPU - present at various interfaces in the SoC (MPU or Firewall)
- 8 to 16 Programmable Regions
- Enable/Privilege ID
- Start/End Address
- Read/Write/Cachable
- Secure/Non-Secure
- Cryptographic acceleration
- Cryptographic cores with DMA Support
- AES - 128/192/256-bit key sizes
- SHA2 - 256/384/512-bit support
- DRBG with pseudo and true random number generator
Functional Safety:
- Enables design of systems with functional safety requirements
- Error Signaling Module (ESM)
- ECC or parity on calculation critical memories
- Built-In Self-Test (BIST) on-chip RAM
- Runtime internal diagnostic modules including voltage, temperature, and clock monitoring, windowed watchdog timers, CRC engines for memory integrity checks
- Functional Safety-Compliant targeted [Industrial]
- Developed for functional safety applications
- Documentation to be made available to aid IEC 61508 functional safety system design
- Systematic capability up to SIL-3 targeted
- Hardware integrity up to SIL-3 targeted
- Safety-related certification
- Functional Safety-Compliant targeted [Automotive]
- Developed for functional safety applications
- Documentation to be made available to aid ISO 26262 functional safety system design
- Systematic capability up to ASIL-D targeted
- Hardware integrity up to ASIL-D targeted
- Safety-related certification
Technology / Package:
- AEC-Q100 qualified for automotive applications
- ZCZ Package
- 324-pin NFBGAs
- 15.00mm × 15.00mm
- 0.8mm pitch
- ZFG Package
- 304-pin NFBGA
- 13.25mm × 13.25mm
- 0.65mm pitch
- ZEJ Package
- 256-pin NFBGA
- 13.00mm × 13.00mm
- 0.8mm pitch
- ZNC Package
- 10.00mm × 10.00mm
- 0.5mm pitch