SPRSPA7A September   2024  – November 2024 AM2612

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
    1. 3.1 Functional Block Diagram
  5. Package Comparison
    1. 4.1 Related Products
  6. Terminal Configuration and Functions
    1. 5.1 Pin Diagram
      1. 5.1.1 AM261x ZCZ Pin Diagram
      2. 5.1.2 AM261x ZFG Pin Diagram
      3. 5.1.3 AM261x ZEJ Pin Diagram
      4. 5.1.4 AM261x ZNC Pin Diagram
    2. 5.2 Pin Attributes
      1.      15
      2.      16
    3. 5.3 Signal Descriptions
      1.      18
      2. 5.3.1  ADC
        1.       20
        2.       21
        3.       22
      3. 5.3.2  ADC_CAL
        1.       24
      4. 5.3.3  ADC VREF
        1.       26
      5. 5.3.4  CPSW
        1.       28
        2.       29
        3.       30
        4.       31
        5.       32
        6.       33
        7.       34
      6. 5.3.5  CPTS
        1.       36
      7. 5.3.6  DAC
        1.       38
      8. 5.3.7  EPWM
        1.       40
        2.       41
        3.       42
        4.       43
        5.       44
        6.       45
        7.       46
        8.       47
        9.       48
        10.       49
      9. 5.3.8  EQEP
        1.       51
        2.       52
      10. 5.3.9  FSI
        1.       54
        2.       55
      11. 5.3.10 GPIO
        1.       57
      12. 5.3.11 GPMC0
        1.       59
      13. 5.3.12 I2C
        1.       61
        2.       62
        3.       63
      14. 5.3.13 LIN
        1.       65
        2.       66
        3.       67
      15. 5.3.14 MCAN
        1.       69
        2.       70
      16. 5.3.15 SPI (MCSPI)
        1.       72
        2.       73
        3.       74
        4.       75
      17. 5.3.16 MMC
        1.       77
      18. 5.3.17 Power Supply
        1.       79
      19. 5.3.18 PRU-ICSS
        1.       81
        2.       82
        3.       83
        4.       84
        5.       85
      20. 5.3.19 OSPI
        1.       87
        2.       88
      21. 5.3.20 SDFM
        1.       90
        2.       91
      22. 5.3.21 System and Miscellaneous
        1. 5.3.21.1 Boot Mode Configuration
          1.        94
        2. 5.3.21.2 Clocking
          1.        96
          2.        97
          3.        98
        3. 5.3.21.3 Emulation and Debug
          1.        100
          2.        101
        4. 5.3.21.4 SYSTEM
          1.        103
        5. 5.3.21.5 USB0
          1.        105
        6. 5.3.21.6 VMON
          1.        107
        7.       108
          1.        109
      23. 5.3.22 UART
        1.       111
        2.       112
        3.       113
        4.       114
        5.       115
        6.       116
      24. 5.3.23 XBAR
        1.       118
        2.       119
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Electrical Characteristics
      1. 6.3.1 Digital and Analog IO Electrical Characteristics
    4. 6.4 Thermal Resistance Characteristics
      1. 6.4.1 Package Thermal Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Processor Subsystems
      1. 7.2.1 Arm Cortex-R5F Subsystem
  9. Applications, Implementation, and Layout
    1. 8.1 Device Connection and Layout Fundamentals
      1. 8.1.1 External Oscillator
      2. 8.1.2 JTAG, EMU, and TRACE
      3. 8.1.3 Hardware Reference Design and Guidelines
  10. Device and Documentation Support
    1. 9.1 Device Nomenclature
      1. 9.1.1 Device Naming Convention
    2. 9.2 Tools and Software
    3. 9.3 Documentation Support
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating junction temperature range (unless otherwise noted)(1)(2)
PARAMETER MIN MAX UNIT
VDD SOC VDD core supply –0.5 1.5 V
VDDAR1 SRAM Array Supply 1 –0.5 1.5 V
VDDAR2 SRAM Array Supply 2 –0.5 1.5 V
VDDAR3 SRAM Array Supply 3 –0.5 1.5 V
VDDS18 1.8V IO Bias Supply from Bias LDO routed through Board –0.5 2.1 V
VDDS33 3.3V IO Supply –0.5 4.0 V
VDDA18_OSC_PLL 1.8V Analog Supply for PLL. Routed from the 1.8V Analog LDO out through Board –0.5 2.1 V
VDDA33 Analog 3.3V Supply –0.5 4.0 V
VDDA18 1.8V Analog Supply. Routed from the 1.8V Analog LDO out through Board –0.5 2.1 V
IO Pin Steady State Voltage 3.3V LVCMOS IO Buffer –0.3 VDDS33(3) + 0.3 V
3.3V I2C Open-Drain IO Buffers –0.3 VDDS33(3) + 0.3 V
XTAL Pad –0.5 2.1 V
Transient
Overshoot and
Undershoot
All Other IO Terminals –0.3 VDDS33(3) + 0.2 × VDDS33(3) for up to 20% of signal period V
XTAL Pad
20% of VDDA18_OSC_PLL for up to 20% of signal period
0.2 × VDDA18_OSC_PLL V
Latch Up Performance
Class II (150°C) 
Latch-up I-test Performance (Current-Pulse Injection on each IO pin) ±100 mA
Latch-up Overvoltage Performance (Voltage Injection on each IO pin) 1.5 × VDDS33 V
Output current Digital output (per pin), IOUT –20 20 mA
Storage temperature(4) Tstg –55 155 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values are with respect to VSS, unless otherwise noted.
VDDS33 is the voltage on the corresponding power-supply pin(s) for the IC.
Long-term high-temperature storage or extended use at maximum temperature conditions may result in a reduction of overall device life. For additional information, see the Semiconductor and IC Package Thermal Metrics Application Report.