SPRT757 January 2023 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Key Features and Benefits
|
The TMS320F280015x MCU family are low-cost automotive MCUs targeting a broad range of real-time and general-purpose applications. This family adds to the scalable portfolio of C2000 automotive real-time MCUs. The feature set and cost structure combination make this family technically fit for HVAC, small motor, body, lighting, and low-end powertrain applications. ![]() Key Applications
Resources |
Figure 1-1 illustrates how the new F280015x is expanding the family of entry-performance Generation 3 MCUs. All families within the Generation 3 portfolio are software and peripheral compatible, enable a smooth platform approach for automotive designers.
The TMS320F280015x MCU offers a variety of pin count, memory and packaging options along with integrated communication, functional safety and security features to meet a variety of automotive and industrial needs. A comparison of devices is shown in Table 1-1.
Product | Compute | Memory and Clocking | Analog | Control | Digital | Temp | Packages | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Generic Part Number | CPU | Lockstep | TMU - Type 0 | Flash | RAM | 32-Bit CPU Timers | Watchdog-Timer | NMIWD | ADC - 12 Bit | ADC Channels | CMPSS | Total ePWM | HRPWM | PMBus | CAN | CAN FD | I2C | SCI | LIN | SPI | -40°C - 125°C | 32-Pin QFN | 48-Pin QFP | 64-Pin QFP | 80-Pin QFP |
120 MHZ - 64KB to 256KB | |||||||||||||||||||||||||
F2800157-Q1 | C28 (dual core) | Yes | Yes | 256KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ (1) | √ | √ |
F2800157 | C28 (dual core) | Yes | Yes | 256KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | |
F2800155-Q1 | C28 (dual core) | Yes | Yes | 128KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | √ |
F2800155 | C28 (dual core) | Yes | Yes | 128KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | |
F2800153-Q1 | C28 (dual core) | Yes | Yes | 64KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 5 | 14 | 4 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | ||
100 MHz - 64KB to 256KB | |||||||||||||||||||||||||
F2800156-Q1 | C28 (dual core) | Yes | Yes | 256KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 3 | 14 | 0 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ (1) | √ | √ |
F2800154-Q1 | C28 (dual core) | Yes | Yes | 128KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 3 | 14 | 0 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ | √ | √ |
F2800152-Q1 | C28 (dual core) | Yes | Yes | 64KB | 36KB | 3 | 1 | 1 | 2 | Up to 21 | 3 | 14 | 0 | 1 | 1 | 1 | 2 | 3 | 1 | 1 | Yes | √ | √ |
The TMS320F280015x MCU family enables a broad range of real-time and general-purpose automotive applications in a low price. Compared to other Generation 3 devices, it offers increased performance over the F28002x, and a lower web price than the F28003x family. Table 1-1 provides an overview of the different features in each device family to help you choose the right device for your application needs.
Feature | F280015x | F28002x | F28003x |
---|---|---|---|
MIPS | 120 | 100 | 240 |
CPU (MHz) | 120 | 100 | 120 |
Lockstep | Yes | No | No |
FPU32 | Yes (Type 0) | Yes + FastDIV | Yes + FastDIV |
TMU32 | Type 0 | Type 1 | Type 1 |
CLA (Control Law Accelerator) | No | No | Yes |
CLB (Configurable Logic Block) | No | Yes | Yes |
DMA | No | Yes | Yes |
Flash (kB) | 256 | 128 | 384 |
RAM (kB) | 36 | 24 | 69 |
ADC | 2 x 12-bit | 2 x 12-bit | 3 x 12-bit |
ADC channels (Max) | 21 | 16 | 23 |
CMPSS | 1 | 4 | 4 |
CAN (DCAN) - Type 0 | 1 | 1 | 1 |
CANFD (MCAN) - Type 2 | 1 | 0 | 1 |
I2C | 2 | 2 | 2 |
LIN | 1 | 2 | 2 |
PMBus | 1 | 1 | 1 |
SCI | 3 | 1 | 2 |
eCAP/HRCAP module | 3 - Type 2 | 3 (1 with HRCAP capability) - Type 2 | 3 (1 with HRCAP capability) - Type 3 |
ePWM/HRPWM Type 4 | 14 (4 with HRPWM) | 14 (8 with HRPWM) | 16 (8 with HRPWM) |
Functional Safety | ASIL B | Quality Managed | ASIL B |
Cybersecurity | JTAG Lock, Secure Boot | Dual-zone Security | JTAG Lock, Secure Boot, AES Engine |
Starting Price (1ku) | <$1 | <$2 | <$3 |
C2000 Family | 32 QFN | 48 LQFP | 64 LQFP | 80 LQFP | 100 LQFP |
---|---|---|---|---|---|
F280015x-Q1 | ✓ | ✓ | ✓ | ✓ | |
F28002x-Q1 | ✓ | ✓ | ✓ | ||
F28003x-Q1 | ✓ | ✓ | ✓ | ||
F28004x-Q1 | ✓ | ✓ |