SPRT757 January 2023 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The TMS320F280015x MCU family enables a broad range of real-time and general-purpose automotive applications in a low price. Compared to other Generation 3 devices, it offers increased performance over the F28002x, and a lower web price than the F28003x family. Table 1-1 provides an overview of the different features in each device family to help you choose the right device for your application needs.
Feature | F280015x | F28002x | F28003x |
---|---|---|---|
MIPS | 120 | 100 | 240 |
CPU (MHz) | 120 | 100 | 120 |
Lockstep | Yes | No | No |
FPU32 | Yes (Type 0) | Yes + FastDIV | Yes + FastDIV |
TMU32 | Type 0 | Type 1 | Type 1 |
CLA (Control Law Accelerator) | No | No | Yes |
CLB (Configurable Logic Block) | No | Yes | Yes |
DMA | No | Yes | Yes |
Flash (kB) | 256 | 128 | 384 |
RAM (kB) | 36 | 24 | 69 |
ADC | 2 x 12-bit | 2 x 12-bit | 3 x 12-bit |
ADC channels (Max) | 21 | 16 | 23 |
CMPSS | 1 | 4 | 4 |
CAN (DCAN) - Type 0 | 1 | 1 | 1 |
CANFD (MCAN) - Type 2 | 1 | 0 | 1 |
I2C | 2 | 2 | 2 |
LIN | 1 | 2 | 2 |
PMBus | 1 | 1 | 1 |
SCI | 3 | 1 | 2 |
eCAP/HRCAP module | 3 - Type 2 | 3 (1 with HRCAP capability) - Type 2 | 3 (1 with HRCAP capability) - Type 3 |
ePWM/HRPWM Type 4 | 14 (4 with HRPWM) | 14 (8 with HRPWM) | 16 (8 with HRPWM) |
Functional Safety | ASIL B | Quality Managed | ASIL B |
Cybersecurity | JTAG Lock, Secure Boot | Dual-zone Security | JTAG Lock, Secure Boot, AES Engine |
Starting Price (1ku) | <$1 | <$2 | <$3 |
C2000 Family | 32 QFN | 48 LQFP | 64 LQFP | 80 LQFP | 100 LQFP |
---|---|---|---|---|---|
F280015x-Q1 | ✓ | ✓ | ✓ | ✓ | |
F28002x-Q1 | ✓ | ✓ | ✓ | ||
F28003x-Q1 | ✓ | ✓ | ✓ | ||
F28004x-Q1 | ✓ | ✓ |