The F29H85x series is part of the high-performance line of C2000TM real-time microcontroller (MCU) family built for efficient control of power electronics. With the unmatched ultra-low latency, the device provides further real-time control innovation with enhanced control peripherals and advanced safety and security capabilities while optimizing cost with more integration, optimized BOM and at the device level.
Resources: Product and Software Pages
The F29H85x real-time microcontrollers are the first of the Generation 4 C2000 MCU portfolio. This device is supported by the F29H85X-SDK, part of the F29x SDKs, and shares similarities in peripherals with many existing C2000 devices. Figure 2 illustrates this new High-Performance series tailored for security and safety focused applications.
The F29H85x MCU series offers two memory and performance configurations and multiple package options with industrial (SIL-3) and automotive (ASIL-D/-Q1 parts) qualification support. Table 1 provides detailed information about packaging options and key differences.
Variant | Number of Cores (Running at 200MHz) | eMHz(1) | Flash | EtherCAT | Lock Step | 100 QFP (16 × 16) |
169 BGA (9 × 9) |
176 QFP (26 × 26) |
256 BGA (13 × 13) |
---|---|---|---|---|---|---|---|---|---|
F29H850TU9 | 3 | 1440 | 4 MB | ✔ | ✔ | ✔ | ✔ | ✔ | |
F29H859TU8 | 3 | 1440 | 4 MB | ✔ | ✔ | ✔ | ✔ | ✔ | |
F29H859TM8 | 3 | 1440 | 2 MB | ✔ | ✔ | ✔ | ✔ | ✔ | |
F29H850DU7 | 2 | 960 | 4 MB | ✔ | ✔ | ✔ | ✔ | ||
F29H859DU6 | 2 | 960 | 4 MB | ✔ | ✔ | ✔ | ✔ | ||
F29H850DM7 | 2 | 960 | 2 MB | ✔ | ✔ | ✔ | ✔ | ||
F29H859DM6 | 2 | 960 | 2 MB | ✔ | ✔ | ✔ | ✔ | ||
F29589DU5 | 2 | 960 | 4 MB | ✔ | ✔ | ✔ | ✔ | ✔ | |
F29580DM5 | 2 | 960 | 2 MB | ✔ | ✔ | ✔ | ✔ | ✔ | |
F29589DM5 | 2 | 960 | 2 MB | ✔ | ✔ | ✔ | ✔ | ✔ |
Compared to other high/mid-performance devices such as F2837x and F28P65x, the latest additions, F29H85x and F29P58x provides improved precision sensing, advanced actuation with new features, system flexibility and protection, real time connectivity, advanced safety and security features at an optimized price. Table 2 provides an overview of feature differences in this new device series.
Features | F29H85x | F29P58x |
---|---|---|
MIPS | Up to 1200 (C29x) | Up to 800 (C29x) |
Number of Cores (running at 200MHz) |
Up to 3x C29x CPU | Up to 2x C29x CPU |
ARM M7 equivalent MHz (eMHz) | 1440 | 960 |
TMU FPU |
3 (TMU64 is built into CPU3 only) 3 (FPU64 is built into CPU3 only) |
2 0 |
FLASH RAM |
4 MB 452 KB |
4 MB 260 KB |
Type 5 - PWM | HR | 36 | 24 |
ECAP | HR | 6 | 2 | 6 | 0 |
# of ADC channels | 80 | 80 |
EQEP | 6 | 4 |
SDFM | 16 channels | 16 channels |
CLB | 6 tiles | 4 tiles |
SENT | 6 | 6 |
FSI | 4 TX / 4 RX | 3 TX / 3 RX |
CAN-FD | 6 | 6 |
EtherCAT | 1 | 0 |
#GPIO (including AGPIO) | 190 | 190 |
Functional Safety compliant (hardware/systematic capability) | SIL-3 | ASIL-D | SIL-3 | ASIL-D |
Security | HSM (AES, Secure boot, Key Provisioning), SSU | HSM (AES, Secure boot, Key Provisioning), SSU |
Packages | 100QFP, 144BQFP, 176QFP, 256BGA | 100QFP, 144BQFP, 176QFP, 256BGA |
Customers can successfully design boards using various software and hardware resources. If already using C2000 MCUs, the migration guides can help with the transition to F29x devices using the links provided below.
Safety and Security | Safety:
|
Security:
|
|||||||
C2000 Academy and Videos | All your training needs in
one place including: getting started resources, interactive classes,
and advanced workshops.
|
||||||||
Software and Hardware |
|
|
C2000 and LaunchPad™ are trademarks of Texas Instruments.
Cortex™ is a trademark of Arm Limited.
Arm® is a registered trademark of Arm Limited.
All trademarks are the property of their respective owners.