SPRUHJ1I January 2013 – October 2021 TMS320F2802-Q1 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1 , TMS320F28052-Q1 , TMS320F28052F , TMS320F28052F-Q1 , TMS320F28052M , TMS320F28052M-Q1 , TMS320F28054-Q1 , TMS320F28054F , TMS320F28054F-Q1 , TMS320F28054M , TMS320F28054M-Q1 , TMS320F2806-Q1 , TMS320F28062-Q1 , TMS320F28062F , TMS320F28062F-Q1 , TMS320F28068F , TMS320F28068M , TMS320F28069-Q1 , TMS320F28069F , TMS320F28069F-Q1 , TMS320F28069M , TMS320F28069M-Q1
The SpinTAC Position Control is a cascaded controller that controls the position and velocity loops for a motion system. It allows developers to tune both loops with a single tuning parameter. Similarly to SpinTAC Velocity Control, SpinTAC Position Control rejects external disturbances, which is represented by an unknown, nonlinear term in the control equations. The tuning process is also simplified, like in SpinTAC Velocity Control, via a parameterization method that enables high-performance control of dynamical systems using a single tuning parameter: bandwidth. This single parameter is used to tune both the velocity and position loops of SpinTAC Position Control.