SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The control module provides a way for software to force all writes from the MPU subsystem to the L3_MAIN to be nonposted regardless of the attributes of the transactions coming from the MPU. This is done by setting to 0x1 the CTRL_CORE_MPU_FORCEWRNP[0] MPU_FORCEWRNP bit. This bit must not be changed until the transfer completes.