SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
For safety critical system applications, DSS supports the following safety features in hardware:
These features are implemented by collecting signatures from user-defined regions within each pipeline output frame and the final display output frame, and comparing them to reference signatures provided by the user (software) and/or to previously saved signatures. The signature from each region is generated by using a MISR (Multiple Input Signature Register) module.