SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Row Width | RAM Size |
---|---|---|---|---|---|---|
ALE_RAM | 0 | ECC Wrapper | Inject with error capture | Yes | 568 | 4 KB |
P0_RX_FIFO | 1 | ECC Wrapper | Inject with error capture | Yes | 256 | 32 B |
P0_TX_FIFO | 2 | ECC Wrapper | Inject with error capture | Yes | 256 | 32 B |
P1_RX_FIFO | 3 | ECC Wrapper | Inject with error capture | Yes | 256 | 32 B |
P1_TX_FIFO | 4 | ECC Wrapper | Inject with error capture | Yes | 256 | 32 B |
P2_RX_FIFO | 5 | ECC Wrapper | Inject with error capture | Yes | 256 | 32 B |
P2_TX_FIFO | 6 | ECC Wrapper | Inject with error capture | Yes | 256 | 32 B |
EST_RAM | 19 | ECC Wrapper | Inject with error capture | Yes | 22 | 704 B |