SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The MAC directly connects with the PRU internal registers R25-R29 through use of the PRU broadside interface and XFR instructions. Figure 7-37 shows the functionality of each register.
The XFR instructions (XIN and XOUT) are used to load/store register contents between the PRU core and the MAC. These instructions define the start, size, direction of the operation, and device ID. The device ID number corresponding to the MPY/MAC is shown in Table 7-57.
Device ID | Function |
---|---|
0 | Selects MPY/MAC |
The PRU register R25 is mapped to the MAC_CTRL_STATUS register (Table 7-58). The MAC’s current status (MAC_MODE and ACC_CARRY states) is loaded into R25 using the XIN command on R25. The PRU sets the MAC’s mode and clears the ACC_CARRY using the XOUT command on R25.
Bit | Field | Description |
---|---|---|
7-2 | RESERVED | Reserved |
1 | ACC_CARRY | Write 1 to clear. It is sticky. It is set 0 cycles after the event. 0h: 64-bit accumulator carry has not occurred 1h: 64-bit accumulator carry occurred |
0 | MAC_MODE | 0h: Accumulation mode disabled and accumulator is cleared 1h: Accumulation mode enabled |
The two 32-bit operands for the multiplication are loaded into R28 and R29. These registers have a direction connection with the MAC. Therefore, XOUT is not required to load the MAC. In multiply mode, the MAC samples these registers every clock cycle. In multiply and accumulate mode, the MAC samples these registers every XOUT R25[7-0] transaction when MAC_MODE = 1.
The product from the MAC is linked to R26 (lower 32 bits) and R27 (upper 32 bits). The product is loaded into register R26 and R27 using XIN.