Table Secure Proxy Configuration Parameters shows the Secure Proxy
configuration parameters set during SoC design.
Table 11-71 Secure Proxy Configuration
Parameters
Module Instance |
Parameters |
Proxies(1) |
Message Size(2) |
Target |
Channels(3) |
Sizes(4) |
DMSS0_SEC_PROXY0 |
76 |
64 |
DMSS0_RINGACC |
20 |
4096 |
(1) Number of proxy threads supported. Can be read off from the
SEC_PROXY_CONFIG read-only register
(2) Number of bytes for message.
Can be read off from the SEC_PROXY_CONFIG read-only register
(3) Number of channels for the
target
(4) Number of bytes per channel
supported for the target