SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Separate (VINT[a]_ENABLE_SET and VINT[a]_ENABLE_CLR) registers are provided to allow individual enable bits to be enabled or disabled without the need for a read-modify-write operation. When the VINT[a]_ENABLE_SET register is written, all bits within written bytes which are 1 will cause corresponding bits in the internal enable register to be set. When the VINT[a]_ENABLE_CLEAR register is written, all bits within written bytes which are 1 will cause corresponding bits in the internal enable register to be cleared.