SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
This is a standard USB 2.0 module, and is optimized for following applications and systems:
It supports all typical USB connections, and Table 12-176 shows some examples.
Connectors (Receptacle) | Signals to Use | SS | HS/FS | LS (Host only) | Comments |
---|---|---|---|---|---|
USB 2.0 Micro-AB | DP, DM, VBUS, ID | N | Y | Y | Support Host or Device operation, depending on state of the ID pin. |
USB 2.0 Type-A | DP, DM, VBUS | N | Y | Y | Support HS/FS/LS Host |
USB 2.0 Type-B | DP, DM, VBUS | N | Y | Y | Only used for USB2.0 Device (no LS) |