SPRUIV7B May 2022 – September 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The industrial ethernet sync block supports the generation of two synchronization signals: SYNC0 and SYNC1. SYNC0 and SYNC1 can be directly mapped to output signals (pr<k>_iep<n>_edc_sync_out0 and pr<k>_iep<n>_edc_sync_out1) for external devices to use. They can also be used for internal synchronization within the PRUSS. These signals are also mapped as system events and can therefore be mapped to the Arm core's Host interrupts.