SPRUIY3 February 2023 TMS320F2800133 , TMS320F2800135 , TMS320F2800137 , TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1 , TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
Feature | F28002x | F280015x | F280013x | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ALL |
F2800157, F2800155, F2800153 |
F2800156, F2800154, F2800152 |
F2800137, F2800135, F2800133 | F2800132 | ||||||||||||||||
80 PN | 64 PM | 48 PT | 80 PN | 64 PM | 48 PHP | 32 RHB |
80 PN |
64 PM |
48 PHP |
32 RHB |
64 VPM | 64 PM | 48 PT | 48 RGZ | 32 RHB | 48 PT | 48 RGZ | 32 RHB | ||
Processor and Accelerators | ||||||||||||||||||||
C28x | Frequency (MHz) | 100 | 120 | |||||||||||||||||
FPU | Yes | |||||||||||||||||||
Fast Integer Division | Yes | - | ||||||||||||||||||
VCRC | Yes | - | ||||||||||||||||||
TMU | Yes | |||||||||||||||||||
NLPID | Yes | - | ||||||||||||||||||
Lockstep Compare Module (LCM) | - | Yes | - | |||||||||||||||||
6–Channel DMA – Type 0 | Yes | - | ||||||||||||||||||
External interrupts | 5 | |||||||||||||||||||
Memory | ||||||||||||||||||||
Flash | 128KB (64Kw) | 256KB (128Kw) - 157, 156 128KB (64Kw) - 155, 154 64KB (32Kw) - 153, 152 |
256KB (128Kw) - 137 128KB (64Kw) - 135, 135V 64KB (32Kw) - 133, 132 |
|||||||||||||||||
RAM | 24KB (12Kw) | 36KB (18Kw) | ||||||||||||||||||
ECC | FLASH, Mx, LSx | FLASH, Mx | ||||||||||||||||||
Parity | GSx, ROM | LSx, ROM | ||||||||||||||||||
Code security for on–chip flash and RAM | Yes | |||||||||||||||||||
System | ||||||||||||||||||||
Configurable Logic Block (CLB) | 2 Tiles | - | ||||||||||||||||||
Embedded Pattern Generator (EPG) | - | Yes | ||||||||||||||||||
Motor Control Libraries in ROM | Yes | - | ||||||||||||||||||
32–bit CPU timers | 3 | |||||||||||||||||||
Background CRC (BGCRC) | Yes | - | ||||||||||||||||||
Secure Boot | – | Yes | ||||||||||||||||||
JTAG Lock | – | Yes | ||||||||||||||||||
HWBIST | Yes | - | ||||||||||||||||||
Nonmaskable Interrupt Watchdog (NMIWD) timers | 1 | |||||||||||||||||||
Watchdog timers | 1 | |||||||||||||||||||
Crystal oscillator/External clock input | 1 | |||||||||||||||||||
0–pin internal oscillator | 2 | |||||||||||||||||||
INTOSC with ExtR Support | - | Yes | ||||||||||||||||||
Pins and Power Supply | ||||||||||||||||||||
Internal 3.3v to 1.2v Voltage Regulator | VREG LDO | Yes | ||||||||||||||||||
GPIO Pins | GPIO | 39 | 26 | 14 | 37 | 22 | 15 | 9 | 37 | 22 | 15 | 9 | 22 | 23 | 13 | 16 | 10 | 13 | 16 | 10 |
AGPIO (analog with digital inputs and outputs) | - | 11 | 11 | 8 | 5 | 11 | 11 | 8 | 5 | 11 | 11 | 8 | 8 | 5 | 8 | 8 | 5 | |||
JTAG and Oscillator GPIO | 4 (2 from cJTAG and 2 from X1/X2) | |||||||||||||||||||
Total GPIO | 43 | 30 | 18 | 52 | 37 | 27 | 18 | 52 | 37 | 27 | 18 | 37 | 38 | 25 | 28 | 19 | 25 | 28 | 19 | |
AIO (analog with digital inputs) | 16 | 16 | 14 | 10 | 10 | 9 | 6 | 10 | 10 | 9 | 6 | 10 | 10 | 9 | 9 | 6 | 9 | 9 | 6 | |
Total GPIO and AIO | 59 | 46 | 32 | 62 | 47 | 36 | 24 | 62 | 47 | 36 | 24 | 47 | 48 | 34 | 37 | 25 | 34 | 37 | 25 | |
Analog Peripherals | ||||||||||||||||||||
ADC 12–bit | Number of ADCs | 2 | ||||||||||||||||||
Conversion-time (ns) / MSPS (AIO pins) | 290 ns / 3.45 MSPS | 250 ns / 4.00 MSPS | 290 ns / 3.45 MSPS | 250 ns / 4.00 MSPS | 290 ns / 3.45 MSPS | |||||||||||||||
Conversion-time (ns) / MSPS (AGPIO pins) | - | 266 ns / 3.75 MSPS | 300 ns / 3.33 MSPS | 266 ns / 3.75 MSPS | 300 ns / 3.33 MSPS | |||||||||||||||
ADC channels (single–ended) | 16 | 16 | 14 | 21 | 17 | 11 | 21 | 17 | 11 | 21 | 21 | 17 | 17 | 11 | 17 | 17 | 11 | |||
Temperature sensor | 1 | |||||||||||||||||||
CMPSS (each CMPSS has two comparators) | 4 (with two internal dynamic DACs and single ramp generator) | 1 (with two internal dynamic DACs and dual ramp generators) | - | 1 (with two internal dynamic DACs and single ramp generator) | ||||||||||||||||
CMPSS DAC Buffered Output (CMPx_DACL) | - | 1 (mutually exclusive with using CMPSS for compare) |
- |
1 (mutually exclusive with using CMPSS for compare) | ||||||||||||||||
CMPSS_LITE (each CMPSS_LITE has two comparators) | - | 3 (with two internal static DAC) | ||||||||||||||||||
Control Peripherals | ||||||||||||||||||||
eCAP/HRCAP modules - Type 2 | 3 (1 with HRCAP capability) | 3 (0 with HRCAP capability) | 2 (0 with HRCAP capability) | |||||||||||||||||
ePWM/HRPWM channels – Type 4 | 14 (8 with HRPWM) | 14 (4 with HRPWM) | 14 (0 with HRPWM) | 14 (2 with HRPWM) | 6 (2 with HRPWM) | |||||||||||||||
eQEP modules - Type 2 | 2 | 1 | ||||||||||||||||||
Communication Peripherals | ||||||||||||||||||||
CAN (DCAN) – Type 0 | 1 | - | ||||||||||||||||||
MCAN (CAN FD) – Type 2 | – | 1 | - | |||||||||||||||||
FSI | 1 (1 RX and 1 TX) – Type 1 | - | ||||||||||||||||||
I2C – Type 1 | 2 | |||||||||||||||||||
LIN – Type 1 | 2 | 1 | - | |||||||||||||||||
HIC – Type 1 | 1 | - | ||||||||||||||||||
PMBus – Type 0 | 1 | - | ||||||||||||||||||
SCI – Type 0 | 1 | 3 | ||||||||||||||||||
SPI – Type 2 | 2 | 1 | ||||||||||||||||||
Package Options, Temperature, and Qualification | ||||||||||||||||||||
S: -40°C to 125°C (TJ) | Yes | No |
Yes |
No |
Yes | |||||||||||||||
Q: –40°C to 125°C (TA) (AEC Q100 qualification) | Yes | No |