SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
Table 5-4 shows the boot mode options available for selection by the default boot mode select pins. Users have the option to program the device to customize the boot modes selectable in the boot-up table as well as the boot mode select pin GPIOs used.
Boot Mode | GPIO24 (Default boot mode select pin 1) |
GPIO32 (Default boot mode select pin 0) |
---|---|---|
Parallel IO | 0 | 0 |
SCI / Wait Boot(1) | 0 | 1 |
CAN | 1 | 0 |
Flash | 1 | 1 |
Refer to Section 5.7.7.1 for functional details of the boot modes.
Refer to Section 5.7.8 for GPIOs used for selecting the boot modes.
Refer to Section 5.4 for details of boot configurations.