SPRUIY4B February 2023 – May 2024 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
This device contains two different variants of the CMPSS module: CMPSS (full module) and the CMPSS_LITE (reduced functionality and performance). The differences in features between the two variants are summarized in Table 13-1.
Feature | CMPSS | CMPSS_LITE |
---|---|---|
High and low comparators | Yes | Yes |
Dual 12-bit reference DACs | Yes | Yes |
DAC ramp generation | Yes | No |
Low DAC output on external pin | Yes (Some instances) | No |
Digital filters | Yes | Yes |
Performance | Full performance (See CMPSS electrical characteristics in data sheet) | Some reduced performance (See CMPSS_LITE electrical characteristics in data sheet) |