SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Table 7-18 lists the CCM-R5F registers. Each register begins on a 32-bit word boundary. The registers support 32-bit, 16-bit, and 8-bit accesses. The base address for the control registers is FFFF F600h.
Offset | Acronym | Register Description | Section |
---|---|---|---|
00h | CCMSR1 | CCM-R5F Status Register 1 | Section 7.1.3.13.3.1 |
04h | CCMKEYR1 | CCM-R5F Key Register 1 | Section 7.1.3.13.3.2 |
08h | CCMSR2 | CCM-R5F Status Register 2 | Section 7.1.3.13.3.3 |
0Ch | CCMKEYR2 | CCM-R5F Key Register 2 | Section 7.1.3.13.3.4 |
10h | CCMSR3 | CCM-R5F Status Register 3 | Section 7.1.3.13.3.5 |
14h | CCMKEYR3 | CCM-R5F Key Register 3 | Section 7.1.3.13.3.6 |
18h | CCMPOLCNTRL | Polarity Control Register | Section 7.1.3.13.3.7 |