SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The access protocol of each chip-select can be independently specified through the GPMC_CONFIG1_i[11-10] DEVICETYPE parameter (where i = 0 to 3) for:
For more information about the NAND flash GPMC basic programming model and NAND support, see Section 13.3.1.4.11, GPMC NAND Device Basic Programming Model, and Section 13.3.1.4.11.1, NAND Memory Device in Byte or Word16 Stream Mode.