SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The PRU-ICSS UART0 bit clock is derived from an input clock to the PRU-ICSS UART0. See the device-specific Datasheet to check the maximum data rate supported by the PRU-ICSS UART0.
Figure 7-45 is a conceptual clock generation diagram for the PRU-ICSS UART0. The processor clock generator receives a signal from an external clock source and produces a PRU-ICSS UART0 input clock with a programmed frequency. The PRU-ICSS UART0 contains a programmable baud generator that takes an input clock and divides it by a divisor in the range between 1 and (216 - 1) to produce a baud clock (BCLK). The frequency of BCLK is sixteen times (16×) the baud rate (each received or transmitted bit lasts 16 BCLK cycles) or thirteen times (13×) the baud rate (each received or transmitted bit lasts 13 BCLK cycles). When the PRU-ICSS UART0 is receiving, the bit is sampled in the 8th BCLK cycle for 16× over sampling mode and on the 6th BCLK cycle for 13× over-sampling mode. The 16× or 13× reference clock is selected by configuring the mode definition register: UART_MODE[0] OSM_SEL bit. The formula to calculate the divisor is:
Two 8-bit register fields:
Figure 7-46 summarizes the relationship between the transferred data bit, BCLK, and the PRU-ICSS UART0 input clock. Note that the timing relationship depicted in Figure 7-46 shows that each bit lasts for 16 BCLK cycles. This is in case of 16x over-sampling mode. For 13× over-sampling mode each bit lasts for 13 BCLK cycles.
Example baud rates and divisor values relative to a 150 MHz PRU-ICSS UART0 input clock and 16× over-sampling mode are shown in Table 7-64.
Baud Rate | Divisor Value | Actual Baud Rate | Error (%) |
---|---|---|---|
2400 | 5000 | 2400 | 0.00 |
4800 | 2500 | 4800 | 0.00 |
9600 | 1250 | 9600 | 0.00 |
19200 | 625 | 19200 | 0.00 |
38400 | 313 | 38338.658 | –0.16 |
56000 | 214 | 56074.766 | 0.13 |
115200 | 104 | 115384.6 | 0.16 |
128000 | 94 | 127659.574 | –0.27 |
3000000 | 4 | 3000000 | 0.00 |
6000000 | 2 | 3000000 | 0.00 |
12000000 | 1 | 12000000 | 12000000 |
Baud Rate | Divisor Value | Actual Baud Rate | Error (%) |
---|---|---|---|
2400 | 6154 | 2399.940 | –0.0025 |
4800 | 3077 | 4799.880 | –0.0025 |
9600 | 1538 | 9602.881 | 0.03 |
19200 | 769 | 19205.762 | 0.03 |
38400 | 385 | 38361.638 | –0.10 |
56000 | 264 | 55944.056 | –0.10 |
115200 | 128 | 115384.6 | 0.16 |
128000 | 115 | 128428.094 | 0.33 |