CPSW Ethernet Subsystem has six interrupt outputs:
- Cn_FH_PEND_INTR - FHost (from host to Ethernet) level interrupt
- Cn_TH_PEND_INTR - THost (from Ethernet to host) level interrupt
- Cn_TH_THRESH_PEND_INTR - THost (from Ethernet to host) non-paced level interrupt
- Cn_MISC_PEND_INTR - Miscellaneous level interrupt
- ECC_SEC_PEND_INTR: ECC SEC level interrupt - from CPSW ECC module. This interrupt is also included in the C0_MISC_PEND_INTR if enabled or can be used separately if desired.
- ECC_DED_PEND_INTR: ECC DED level interrupt - from CPSW ECC module. This interrupt is also included in the C0_MISC_PEND_INTR if enabled or can be used separately.
- STAT_PEND_INTR - Statistics level interrupt
- HOST_PEND_INTR - CPDMA host error level interrupt
Note: n = 0 to $num_cores-1