SPRUJ17H March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
Once the HSM Boot-ROM has loaded the HSM Runtime, it will leave behind Assets which are located at the beginning of the SECURE RAM. This information is made available for the development of the HSM Runtime. Please refer to ROM External Interface documentation in HSM/Security software package which describes this asset structure details and the start address.
Assets recorded are as follows: