VTM module supports the following features:
- AVS-Class0 only
- Supports up to 8 temperature monitors
- Programming of temperature-crossing thresholds
- Signals when programed thresholds are exceeded - up to 3 alerts:
- Three full reference 10-bit temperature threshold points, THPT1, THPT2 and THPT0.
- Supports up to 8 temperature monitors
- Allows resolution of 0.5°C for temperature reading and threshold point temperature alert/interrupt generation.
- Supports PMIC/LDO set-up with Class-0 VDD-VID settings
- Support of tentative customization of OPP voltage per device (in support of multiple OPPs)
- AVS-voltage or thermal management for up to 8 voltage domains
- Maximum temperature alert
- Supports one shot sampling mode and continuous monitoring mode for the sensors
Note:
The VTM of this family of devices
has only 7 temperature sensors
and 3 voltage domains.
The ‘j’ notation in the following
registers increment from 0 to 6 to map to the 7 temp sensors on the SoC. (Refer
to Table 5-25):
- TMPSENS_CTRL_j
- TMPSENS_STAT_j
- TMPSENS_TH_j
- TMPSENS_TH2_j
The ‘j’
notation in the following registers increment from 0 to 2 to map to the 3
voltage domains on the SoC (refer to Table 5-21):
- VD_EVT_SEL_SET_j
- VD_EVT_SEL_CLR_j