SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
INT XBAR 11 Input Select.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CONTROLSS_INTXBAR | 502D 53D0h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | INTXBAR11_G4_SEL | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INTXBAR11_G4_SEL | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:10 | RESERVED | NONE | 0h | Reserved |
9:0 | INTXBAR11_G4_SEL | R/W | 0h | Corresponding INT XBAR G4 Input Select 0:SD0.ERR 1:SD0.FILT1.DRINT 2:SD0.FILT2.DRINT 3:SD0.FILT3.DRINT 4:SD0.FILT4.DRINT 5:SD1.ERR 6:SD1.FILT1.DRINT 7:SD1.FILT2.DRINT 8:SD1.FILT3.DRINT 9:SD1.FILT4.DRINT |