SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
INT XBAR 26 Input Select.
Return to Summary Table
Instance Name | Physical Address |
---|---|
CONTROLSS_INTXBAR | 502D 578Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
INTXBAR26_G3_SEL | |||||||
R/W | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INTXBAR26_G3_SEL | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:16 | RESERVED | NONE | 0h | Reserved |
15:0 | INTXBAR26_G3_SEL | R/W | 0h | Corresponding INT XBAR G3 Input Select 0:FSIRX0.INT1N 1:FSIRX0.INT2N 2:FSIRX1.INT1N 3:FSIRX1.INT2N 4:FSIRX2.INT1N 5:FSIRX2.INT2N 6:FSIRX3.INT1N 7:FSIRX3.INT2N 8:FSITX0.INT1N 9:FSITX0.INT2N 10:FSITX1.INT1N 11:FSITX1.INT2N 12:FSITX2.INT1N 13:FSITX2.INT2N 14:FSITX3.INT1N 15:FSITX3.INT2N |