SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Revision parameters.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ECC_AGGR | 5301 0010h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
SCHEME | BU | MODULE_ID | |||||
R | R | R | |||||
1h | 2h | 6A4h | |||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MODULE_ID | |||||||
R | |||||||
6A4h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
REVRTL | REVMAJ | ||||||
R | R | ||||||
0h | 2h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM | REVMIN | ||||||
R | R | ||||||
0h | 2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:30 | SCHEME | R | 1h | Scheme |
29:28 | BU | R | 2h | Business unit |
27:16 | MODULE_ID | R | 6A4h | Module ID |
15:11 | REVRTL | R | 0h | RTL version |
10:8 | REVMAJ | R | 2h | Major version |
7:6 | CUSTOM | R | 0h | Custom version |
5:0 | REVMIN | R | 2h | Minor version |