SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ECC Error Status3 Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ECC_AGGR | 5301 0028h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | CLR_SVBUS_TIMEOUT_ERR | RESERVED | |||||
NONE | R/W1TC | NONE | |||||
0h | 0h | 0h | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SVBUS_TIMEOUT_ERR | WB_PEND | |||||
NONE | R/W1TS | R | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:10 | RESERVED | NONE | 0h | Reserved |
9 | CLR_SVBUS_TIMEOUT_ERR | R/W1TC | 0h | Clear svbus timeout Error Status |
8:2 | RESERVED | NONE | 0h | Reserved |
1 | SVBUS_TIMEOUT_ERR | R/W1TS | 0h | Level svbus timeout error Error Status |
0 | WB_PEND | R | 0h | delayed write back pending Status |