SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register Masks selected interrupt soures from the Aggregated TPCC0 interrupt.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_CTRL | 50D0 0830h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | MSS_TPCC_A_INTAGG_MASK_TPTC_A1 | MSS_TPCC_A_INTAGG_MASK_TPTC_A0 | |||||
NONE | R/W | R/W | |||||
0h | 0h | 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT7 | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT6 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT5 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT4 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT3 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT2 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT1 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT0 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INTG |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:18 | RESERVED | NONE | 0h | Reserved |
17 | MSS_TPCC_A_INTAGG_MASK_TPTC_A1 | R/W | 0h | Mask Interrupt from TPTC A1 to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
16 | MSS_TPCC_A_INTAGG_MASK_TPTC_A0 | R/W | 0h | Mask Interrupt from TPTC A0 to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
15:9 | RESERVED | NONE | 0h | Reserved |
8 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT7 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
7 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT6 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
6 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT5 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
5 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT4 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
4 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT3 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
3 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT2 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
2 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT1 | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
1 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INT0 | R/W | 0h | Mask Interrupt from TPCC A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
0 | MSS_TPCC_A_INTAGG_MASK_TPCC_A_INTG | R/W | 0h | Mask Interrupt from MSS_TPCC_A to aggregated Interrupt MSS_TPCC_A_INTAGG 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |