SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register Masks selected interrupt soures from generating MPU Protection Error Interrupt to R5SS0 CORE0 .
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_CTRL | 50D0 4030h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | MPU_PROT_INTR_ERRAGG0_MASK_MPU_HSM_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B1_AHB_PROT_ERR0 | |||||
NONE | R/W | R/W | |||||
0h | 0h | 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A1_AHB_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B0_AHB_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A0_AHB_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_SCRM2SCRP1_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_SCRM2SCRP0_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_QSPI_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_MBOX_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_DTHE_A_PROT_ERR0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B1_AXIS_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A1_AXIS_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B0_AXIS_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A0_AXIS_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_D_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_C_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_B_PROT_ERR0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_A_PROT_ERR0 |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:18 | RESERVED | NONE | 0h | Reserved |
17 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_HSM_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
16 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B1_AHB_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
15 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A1_AHB_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
14 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B0_AHB_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
13 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A0_AHB_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
12 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_SCRM2SCRP1_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
11 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_SCRM2SCRP0_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
10 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_QSPI_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
9 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_MBOX_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
8 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_DTHE_A_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
7 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B1_AXIS_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
6 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A1_AXIS_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
5 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5B0_AXIS_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
4 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_CR5A0_AXIS_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
3 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_D_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
2 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_C_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
1 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_B_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |
0 | MPU_PROT_INTR_ERRAGG0_MASK_MPU_L2_BANK_A_PROT_ERR0 | R/W | 0h | Mask Error from MPU_PROT_INTR to aggregated Error MPU_PROT_INTR_ERRAGG 1'b1 : Error is Masked 1'b0 : Error is Unmasked |