SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Register to Mask Uncorrectable error from R5SS1 CORE0 Memories.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_CTRL | 50D1 80D0h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_DDATA_UNCORR_ERR | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_DTAG_UNCORR_ERR | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_B0TCM_UNCORR_ERR | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_B1TCM_UNCORR_ERR | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_ATCM_UNCORR_ERR | ||
NONE | R/W | R/W | R/W | R/W | R/W | ||
0h | 0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:5 | RESERVED | NONE | 0h | Reserved |
4 | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_DDATA_UNCORR_ERR | R/W | 0h | Mask Interrupt for correctable errors to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
3 | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_DTAG_UNCORR_ERR | R/W | 0h | Mask Interrupt for correctable errors to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
2 | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_B0TCM_UNCORR_ERR | R/W | 0h | Mask Interrupt for correctable errors to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
1 | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_B1TCM_UNCORR_ERR | R/W | 0h | Mask Interrupt for correctable errors to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
0 | R5SS1_CPU0_ECC_UNCORR_ERRAGG_MASK_R5SS1_CPU0_ATCM_UNCORR_ERR | R/W | 0h | Mask Interrupt for correctable errors to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |