SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Register to Mask TCM address parity errors from R5SS1 CORE0.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_CTRL | 50D1 8140h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | R5SS1_CPU0_TCM_ADDRPARITY_ERRAGG_MASK_R5SS1_CPU0_B1TCM0_PARITY_ERR | R5SS1_CPU0_TCM_ADDRPARITY_ERRAGG_MASK_R5SS1_CPU0_B0TCM0_PARITY_ERR | R5SS1_CPU0_TCM_ADDRPARITY_ERRAGG_MASK_R5SS1_CPU0_ATCM0_PARITY_ERR | ||||
NONE | R/W | R/W | R/W | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:3 | RESERVED | NONE | 0h | Reserved |
2 | R5SS1_CPU0_TCM_ADDRPARITY_ERRAGG_MASK_R5SS1_CPU0_B1TCM0_PARITY_ERR | R/W | 0h | Mask Interrupt for address parity error s to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
1 | R5SS1_CPU0_TCM_ADDRPARITY_ERRAGG_MASK_R5SS1_CPU0_B0TCM0_PARITY_ERR | R/W | 0h | Mask Interrupt for address parity error s to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |
0 | R5SS1_CPU0_TCM_ADDRPARITY_ERRAGG_MASK_R5SS1_CPU0_ATCM0_PARITY_ERR | R/W | 0h | Mask Interrupt for address parity error s to aggregated Interrupt of corresponding CPU 1'b1 : Interrupt is Masked 1'b0 : Interrupt is Unmasked |