SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This Register is used to select the Divider value for respective clk.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_RCM | 5320 820Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | MSS_MCAN3_CLK_DIV_VAL_CLKDIVR | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MSS_MCAN3_CLK_DIV_VAL_CLKDIVR | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:12 | RESERVED | NONE | 0h | Reserved |
11:0 | MSS_MCAN3_CLK_DIV_VAL_CLKDIVR | R/W | 0h | Divider value corresponding MCAN selected clock.To set the divider value of [n+1] configure the register to value of '0xnnn'.Data should be loaded as multibit. For example: if divider value of '0x9' is required then '0x888' should be configured to the register. |