SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Loop bandwidth control for Core PLL.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_TOPRCM | 5320 041Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PLL_CORE_BWCTRL_BWCONTROL | PLL_CORE_BWCTRL_BW_INCR_DECRZ | |||||
NONE | R/W | R/W | |||||
0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:3 | RESERVED | NONE | 0h | Reserved |
2:1 | PLL_CORE_BWCTRL_BWCONTROL | R/W | 0h | Change Loop Bandwidth |
0 | PLL_CORE_BWCTRL_BW_INCR_DECRZ | R/W | 0h | Direction of Loop Bandwidth 0x0 : decrease BW 0x1 : increase BW |