SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Peripheral PLL high speed divider clock 1 control.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_TOPRCM | 5320 0830h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | PLL_PER_HSDIVIDER_CLKOUT1_PWDN | RESERVED | PLL_PER_HSDIVIDER_CLKOUT1_STATUS | PLL_PER_HSDIVIDER_CLKOUT1_GATE_CTRL | |||
NONE | R/W | NONE | R | R/W | |||
0h | 0h | 0h | 0h | 0h | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PLL_PER_HSDIVIDER_CLKOUT1_DIVCHACK | PLL_PER_HSDIVIDER_CLKOUT1_DIV | |||||
NONE | R | R/W | |||||
0h | 0h | 9h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:13 | RESERVED | NONE | 0h | Reserved |
12 | PLL_PER_HSDIVIDER_CLKOUT1_PWDN | R/W | 0h | Power down for HSDIVIDER CLKOUT1 divider and hence CLKOUT1 output 0h[R/W] = CLKOUT1 divider active 1h[R/W] = CLKOUT1 divider is powered down |
11:10 | RESERVED | NONE | 0h | Reserved |
9 | PLL_PER_HSDIVIDER_CLKOUT1_STATUS | R | 0h | HSDIVIDER CLKOUT1 status 0h[R] = The clock output is gated 1h[R] = The clock output is enabled |
8 | PLL_PER_HSDIVIDER_CLKOUT1_GATE_CTRL | R/W | 0h | Control gating of HSDIVIDER CLKOUT1 0h[R/W] = Automatically gate this clock when there is no dependency for it 1h[R/W] = Force this clock to stay enabled even if there is no request |
7:6 | RESERVED | NONE | 0h | Reserved |
5 | PLL_PER_HSDIVIDER_CLKOUT1_DIVCHACK | R | 0h | Toggle on this status bit after changing HSDIVIDER_CLKOUT1_DIV indicates that the change in divider value has taken effect |
4:0 | PLL_PER_HSDIVIDER_CLKOUT1_DIV | R/W | 9h | DPLL post-divider factor, HSDIVIDER CLKOUT1, for internal clock generation. Divide values from 1 to 31. 0h[R/W] = Reserved |