SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Interrupt Enable Clear register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
MSS_TOPRCM | 5320 101Ch |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PROXY_ERR_EN_CLR | KICK_ERR_EN_CLR | ADDR_ERR_EN_CLR | PROT_ERR_EN_CLR | |||
NONE | R/W1TC | R/W1TC | R/W1TC | R/W1TC | |||
0h | 0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | RESERVED | NONE | 0h | Reserved |
3 | PROXY_ERR_EN_CLR | R/W1TC | 0h | Proxy0 access violation error enable clear. Write a 1 to clear the enable. Writing a 0 has no effect. |
2 | KICK_ERR_EN_CLR | R/W1TC | 0h | Kick access violation error enable clear. Write a 1 to clear the enable. Writing a 0 has no effect. |
1 | ADDR_ERR_EN_CLR | R/W1TC | 0h | Addressing violation error enable clear. Write a 1 to clear the enable. Writing a 0 has no effect. |
0 | PROT_ERR_EN_CLR | R/W1TC | 0h | Protection violation error enable clear. Write a 1 to clear the enable. Writing a 0 has no effect. |