SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register shows the status of coarse voltage monitors present in the device.
Return to Summary Table
Instance Name | Physical Address |
---|---|
TOP_CTRL | 50D8 0C18h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PMU_COARSE_STAT_VSUP18_RDY | PMU_COARSE_STAT_VCORE_RDY | PMU_COARSE_STAT_LDO_RDY | PMU_COARSE_STAT_BG_RDY | |||
NONE | R | R | R | R | |||
0h | 1h | 1h | 1h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:4 | RESERVED | NONE | 0h | Reserved |
3 | PMU_COARSE_STAT_VSUP18_RDY | R | 1h | Coarse VMON OK |
2 | PMU_COARSE_STAT_VCORE_RDY | R | 1h | Coarse VMON OK |
1 | PMU_COARSE_STAT_LDO_RDY | R | 1h | Coarse VMON OK |
0 | PMU_COARSE_STAT_BG_RDY | R | 1h | Coarse VMON OK |