SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to select the voltage monitors whose Error staus should triggering the ESM Low Interrupt.
Return to Summary Table
Instance Name | Physical Address |
---|---|
TOP_CTRL | 50D8 0C24h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | MASK_VMON_ERROR_ESM_L_ADC34_REF_UV_MASK | ||||||
NONE | R/W | ||||||
0h | 1h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
MASK_VMON_ERROR_ESM_L_ADC34_REF_OV_MASK | MASK_VMON_ERROR_ESM_L_ADC12_REF_UV_MASK | MASK_VMON_ERROR_ESM_L_ADC12_REF_OV_MASK | MASK_VMON_ERROR_ESM_L_ADC0_REF_UV_MASK | MASK_VMON_ERROR_ESM_L_ADC0_REF_OV_MASK | MASK_VMON_ERROR_ESM_L_CMP8_UV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP7_UV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP5_UV_ERR_MASK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
1h | 1h | 1h | 1h | 1h | 1h | 1h | 1h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASK_VMON_ERROR_ESM_L_CMP5_OV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP3_UV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP3_OV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP2_UV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP2_OV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP1_UV_ERR_NASK | MASK_VMON_ERROR_ESM_L_CMP1_OV_ERR_MASK | MASK_VMON_ERROR_ESM_L_CMP0_UV_ERR_MASK |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
1h | 1h | 1h | 1h | 1h | 1h | 1h | 1h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:17 | RESERVED | NONE | 0h | Reserved |
16 | MASK_VMON_ERROR_ESM_L_ADC34_REF_UV_MASK | R/W | 1h | VMON Error Mask to INTR |
15 | MASK_VMON_ERROR_ESM_L_ADC34_REF_OV_MASK | R/W | 1h | VMON Error Mask to INTR |
14 | MASK_VMON_ERROR_ESM_L_ADC12_REF_UV_MASK | R/W | 1h | VMON Error Mask to INTR |
13 | MASK_VMON_ERROR_ESM_L_ADC12_REF_OV_MASK | R/W | 1h | VMON Error Mask to INTR |
12 | MASK_VMON_ERROR_ESM_L_ADC0_REF_UV_MASK | R/W | 1h | VMON Error Mask to INTR |
11 | MASK_VMON_ERROR_ESM_L_ADC0_REF_OV_MASK | R/W | 1h | VMON Error Mask to INTR |
10 | MASK_VMON_ERROR_ESM_L_CMP8_UV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
9 | MASK_VMON_ERROR_ESM_L_CMP7_UV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
8 | MASK_VMON_ERROR_ESM_L_CMP5_UV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
7 | MASK_VMON_ERROR_ESM_L_CMP5_OV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
6 | MASK_VMON_ERROR_ESM_L_CMP3_UV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
5 | MASK_VMON_ERROR_ESM_L_CMP3_OV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
4 | MASK_VMON_ERROR_ESM_L_CMP2_UV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
3 | MASK_VMON_ERROR_ESM_L_CMP2_OV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
2 | MASK_VMON_ERROR_ESM_L_CMP1_UV_ERR_NASK | R/W | 1h | VMON Error Mask to INTR |
1 | MASK_VMON_ERROR_ESM_L_CMP1_OV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |
0 | MASK_VMON_ERROR_ESM_L_CMP0_UV_ERR_MASK | R/W | 1h | VMON Error Mask to INTR |