SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to control and configure Temperature sensor 0
Return to Summary Table
Instance Name | Physical Address |
---|---|
TOP_CTRL | 50D8 0D18h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | TSENSE0_CNTL_MASK_LOW_THRHLD | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | TSENSE0_CNTL_MASK_COLD | RESERVED | TSENSE0_CNTL_MASK_HOT | ||||
NONE | R/W | NONE | R/W | ||||
0h | 1h | 0h | 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | TSENSE0_CNTL_ACCU_CLEAR | ||||||
NONE | R/W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TSENSE0_CNTL_FIFO_FREEZE | RESERVED | TSENSE0_CNTL_FIFO_CLEAR | ||||
NONE | R/W | NONE | R/W | ||||
0h | 0h | 0h | 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:25 | RESERVED | NONE | 0h | Reserved |
24 | TSENSE0_CNTL_MASK_LOW_THRHLD | R/W | 0h | mask low threshold comparator output **Note: This bit will only be reset by PORz. |
23:21 | RESERVED | NONE | 0h | Reserved |
20 | TSENSE0_CNTL_MASK_COLD | R/W | 1h | Mask hot comparator output **Note: This bit will only be reset by PORz. |
19:17 | RESERVED | NONE | 0h | Reserved |
16 | TSENSE0_CNTL_MASK_HOT | R/W | 0h | mask cold comparator output **Note: This bit will only be reset by PORz. |
15:9 | RESERVED | NONE | 0h | Reserved |
8 | TSENSE0_CNTL_ACCU_CLEAR | R/W | 0h | Accumulator clear **Note: This bit will only be reset by PORz. |
7:5 | RESERVED | NONE | 0h | Reserved |
4 | TSENSE0_CNTL_FIFO_FREEZE | R/W | 0h | fifo freeze **Note: This bit will only be reset by PORz. |
3:1 | RESERVED | NONE | 0h | Reserved |
0 | TSENSE0_CNTL_FIFO_CLEAR | R/W | 0h | fifo clear **Note: This bit will only be reset by PORz. |