SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
This register is used to override the factory specified Tshut temperature with an application specific Tshut temperature for Temperature sensor 1
Return to Summary Table
Instance Name | Physical Address |
---|---|
TOP_CTRL | 50D8 0D40h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
TSENSE1_TSHUT_EFUSE_OVERRIDE | RESERVED | ||||||
R/W | NONE | ||||||
0h | 0h | ||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TSENSE1_TSHUT_TSHUT_THRHLD_HOT | |||||||
R/W | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TSENSE1_TSHUT_TSHUT_THRSHLD_COLD | |||||||
R/W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:29 | TSENSE1_TSHUT_EFUSE_OVERRIDE | R/W | 0h | Efuse override 000 -- Value from EFUSE is used as tshut hot and tshut cold thresholds 111 - Overide value takes effect **Note: This bit will only be reset by PORz. |
28:24 | RESERVED | NONE | 0h | Reserved |
23:16 | TSENSE1_TSHUT_TSHUT_THRHLD_HOT | R/W | 0h | tshut hot threshold. Reads efuse value untill overwritten with override = 111 **Note: This bit will only be reset by PORz. |
15:8 | RESERVED | NONE | 0h | Reserved |
7:0 | TSENSE1_TSHUT_TSHUT_THRSHLD_COLD | R/W | 0h | tshut cold threshold. Reads efuse value untill overwritten with override = 111 **Note: This bit will only be reset by PORz. |