SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
End of Interrupt Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ESM0 | 52D0 0030h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
NONE | |||||||
0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | KEY | ||||||
NONE | W | ||||||
0h | 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
KEY | |||||||
W | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31:11 | RESERVED | NONE | 0h | Reserved |
10:0 | KEY | W | 0h | Writing the corresponding vector to this field will cause a re-evaluation of interrupts. If, when the vector is written, there are still pending interrupts, a new pulse will be generated. 0 : Configuration Error Interrupt 1 : Low Priority Error Interrupt 2 : High Priority Error Interrupt 3 2047:Reserved (writes have no effect) |