SPRUJ42E March 2022 – October 2024 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
ADC Result 2 Register.
Return to Summary Table
Instance Name | Physical Address |
---|---|
ADC0_G0_G5 | 5010 0004h |
ADC1_G0_G5 | 5010 1004h |
ADC2_G0_G5 | 5010 2004h |
ADC3_G0_G5 | 5010 3004h |
ADC4_G0_G5 | 5010 4004h |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESULT | |||||||
R | |||||||
0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESULT | |||||||
R | |||||||
0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | RESULT | R | 0h | ADC Result 2 12-bit ADC result. After the ADC completes a conversion of SOC2, the digital result is placed in this bit field. |